Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3TC44170BQ0 - Power contactor, d.c. switching
Bill of material
3TC44170BQ0
PREVIEW
DESCSHORT
Short Description
Contactor size 2, 2-pole DC-3 and 5, 32 A auxiliary switch 22 (2 NO + 2 NC) AC operation
DESCLONG
Long Description
Contactor, Size 2, 2-pole, DC-3 and 5, 32 A Auxiliary contacts 22 (2 NO + 2 NC) 380/460 V AC 50 Hz/60 Hz AC operation Contactor 3TC for switching DC voltage, 2-pole.The 3TC DC contactors offer convincing performance from a compact design with high contact reliability. They are also characterized by their particularly long switching endurance. The devices are approved for worldwide use (e.g. IEC and UL/CSA).They are available with AC and DC operation, in various voltages and with different auxiliary contacts.Arc chambers, solenoid coils and surge suppressors, for example, are available as accessories.
INTNO
International product number
754554185088
SUPPLIERALTNO
Alternative product number
3TC4417-0BQ0
MANUID
Product number of the Manufacturer
3TC44170BQ0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CONTACTOR SIZE 2 2-POLE
AAP352
Number of auxiliary contacts as shutter
2
AAP351
Number of auxiliary contacts as opener
2
AAP545
Number of main contacts as opener
0
AAP547
Number of making contacts and main contacts
2
BAC378
Connection type
Screw connection
BAD715
suitable for series installation
Yes
BAC050
Type of actuation
DC
AAB457
Rated operating power with DC-3/DC-5, 440 V
9 kW
AAU732
Manufacturer product root
#NO_DATA#
AAO742
Brand
#NO_DATA#
AAU734
Manufacturer product description
Contactor, Size 2, 2-pole, DC-3 and 5, 32 A Auxiliary contacts 22 (2 NO + 2 NC) 380/460 V AC 50 Hz/60 Hz AC operation
AAO663
GTIN
4011209151246
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
ABB__AEHNLICH
Abb. ähnlich
Abb. ähnlich
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models