Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SU11526AA601AA0 - Indicator light complete
Bill of material
3SU11526AA601AA0
PREVIEW
DESCSHORT
Short Description
Indicator light, 22 mm, round, metal, high gloss, white, lens, smooth, 24 V AC/DC
DESCLONG
Long Description
Indicator lights, 22 mm, round, metal, shiny, white, lens, smooth, with holder, LED module with integrated LED 24 V AC/DC, screw terminal Indicator lights SIRIUS ACT for signaling switching states or faults in systems with high luminosity, thanks to energy-efficient LED technology.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: Several colors, different voltage variants.Note: Complete unit, delivery includes holders and modules.SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
INTNO
International product number
804766072550
SUPPLIERALTNO
Alternative product number
3SU1152-6AA60-1AA0
MANUID
Product number of the Manufacturer
3SU11526AA601AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Indicator light, white
AAC043
front ring present
No
BAA561
Hole, diameter
22.300 mm
AAB719
Height of the opening
11.800 mm
AAB508
Width of the opening
29.500 mm
AAB767
lamp present
Yes
AAP697
Number of signal lamps
1
AAU732
Manufacturer product root
SIRIUS ACT
AAO742
Brand
SIRIUS ACT
AAU734
Manufacturer product description
Indicator lights, 22 mm, round, metal, shiny, white, lens, smooth, with holder, LED module with integrated LED 24 V AC/DC, screw terminal
AAO663
GTIN
4011209957770
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型