Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
Pfalu Aquastop
Bill of material
Pfalu® Aquastop 90 x 46 - 130 x 20
AN
Art. No.
43546
VE
Montagepack
5
DP
Dimension Pfalu
90 x 46
DA
Dimensions Aquastop
130 x 20
GFSU
GoFix S+ underground
8.0 x 125 mm
GFSPT
GoFix S+ pressed piece
8.0 x 155 mm
GFSPU
GoFix S+ Pfalu
8 x 195 mm
MD
max. Torque
1.25 kNm
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIHGA
    S+ - GoFix
    SIHGA
    Anker ZF - BeziFix
    SIHGA
    RV/BA - Stegsan
    SIHGA
    Pick
    SIHGA
    PSA - Pick
    SIHGA
    Pfalu
Previews
3D
Dimension
2D
Download CAD models