Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Clamping End SKL - Clamping End SKL
Bill of material
145671
TYP
Typ
SKL
LODLEVEL
LOD Level
HUB
Distance
mm
Enter value for HUB
Distance
mm
cm
inch
ft
GM
Suitable for Cannel
41/41/2.5 u. 41/45/2.5
AP
From profile size ... on
IP 140, U 200 mm
L
Length L
100 mm
B
Width B
62 mm
G
Weight
0.84 kg
VERP
Packing
5 Satz
ARTNR
Part No.
145671
CNSSORT
Sorting key
999
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models