Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Screw-on flange Extension unit - SitaCompact
Bill of material
SitaCompact Screw-on flange Extension unit DN 75 192699
PREVIEW
Preview
ARTNR
Article number
192699
LOGLEVEL
LOG Level
DESC
Description main article
SitaCompact Extension unit, 220 mm, Screw-on flange
OD
External diameter
75 mm
A
Nozzel length
255 mm
ANS
Connection
Screw-on flange
MAT
Material
Polyurethane
F
Color
Yellow
OF
Surface
Smooth
TBMIN
Temperature resistance, min.
-20 °C
TBMAX
Temperature resistance, max.
80 °C
BK
Material class
Euroclass E / B2 normal flammability
UWMIN
Bridging of thermal insulation min.
50 mm
UWMAX
Bridging of thermal insulation max.
220 mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models