Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Sita
Description
SitaRetention green roof shaft - Drainage
Bill of material
SitaRetention green roof shaft 233040
PREVIEW
Preview
ARTNR
Article number
233040
LOGLEVEL
LOG Level
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
DESC
Description main article
SitaRetention green roof shaft
H
Height
130 mm
MAT
Material
Polyurethan, PE, EPDM
B
Width
400 mm
L
Length
400 mm
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass E / B2 normal flammability
ZAB
Additional application areas
Balcony, terrace, loggia
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
no
FG
Roof outlet
no
ILR
internal gutter
no
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
DAAB
Construction height
yes
RB
Revision element
yes
NNEW
For emergency drainage
no
TBMIN
Temperature resistance, min.
-20 °C
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaDrain® Terra
SA300ID03
Type of roof outlet
Ablauf-Punktförmig
SA350ID03
Thermal insulation
ohne Wärmedämmung
SA360ID03
Trace heating
ohne Begleitheizung
SA400ID03
Drain body material
sonstige produktspezifische Ausführungen
SA500ID03
Option of sealing
ohne Abdichtung
SA550ID03
Odour trap
ohne Geruchsverschluss
SA700ID04
Product description
SitaGreen Retention
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
nein
SA700ID07
Potential equalization (ground connection) available
nein
SA700ID08
Electrical connection
nein
SA700ID15
Connection to GLT, GA
nein
SA700ID16
Fire resistance class retrofittable
nein
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID06
GTIN number
4027563044209
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
Pobierz modele CAD