Catalog navigation
CAD model selection
Selectable products: 177
HELP_VARIABLE
Company
SKF
Description
AYT_001HC_HY - Y-bearing take-up units
Bill of material
SKF_UKT 206 K/H
DESIGNATION
Designation
COVER
End cover
DD
d - Bore diameter
mm
DD1
d1 - Shoulder diameter inner ring
mm
DD2
d2 - Outside diameter locking ring
mm
DA
Da - Centring diameter
mm
HA
Ha - Groove height for backseal
mm
A
A - Overall width
mm
A1
A1 - Width of location slot
mm
A2
A2 - Width of flange in which location slot is provided
mm
A5
A5 - Standout of end cover
mm
B
B - Width inner ring
mm
B1
B1 - Overall bearing width
mm
B4
B4 - Distance from locking device side face to thread centre
mm
H
H - Overall height
mm
H1
H1 - Distance between botoms of location slot
mm
H2
H2 - Height of attachment end
mm
L
L - Overall length
mm
L1
L1 - Distance from attachment end face to centreline of spherical seat diameter
mm
L2
L2 - Length attachment end
mm
L3
L3 - Length of locations slot
mm
N
N - Diameter of attachment bolt hole
mm
N1
N1 - Length of attachment slot
mm
N2
N2 - Height of attachment slot
mm
G
G - Thread size attachement end
G1
G1 - Thread length
mm
SS1
s1 - Distance from locking device side face to raceway centre
mm
RG
RG - Housing thread for the grease fitting
R1
R1 - Axial position of the housing thread
mm
RALPHA
Rα - Angular position of the housing thread
deg
DN
DN - Diameter of head sphere of grease fitting
mm
SWN
SWn - Hexagonal key size for the grease fitting
mm
GN
GN - Thread of the grease fitting
mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED1
Limiting speed
MASS
Mass
kg
G2
G2 - Grub (set) screw
HKSGS
N - Hexagonal key size for grub screw
RTTGS
Recommended tightening torque for grub screw
HOUSING
Housing designation
BEARING
Bearing Designation
ECALG
End cover
BS
Back seal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SKF
    AYF_001HC_HH_HY - Y-bearing square flanged units
    SKF
    BB1_001_101 - Deep groove ball bearings
    SKF
    AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
    SKF
    AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
    SKF
    BC1_001_101 - Cylindrical roller bearings, single row
    SKF
    BS2_001 - Spherical roller bearings
    ASK Kugellagerfabrik Artur Seyfert
    UCT - UCT 200
    NTN Corporation
    Standard
    SKF
    AVA 001 - End covers
    NTN Corporation
    UCT Chevron Type Steel Frame
    SKF
    BA1_001_101 - Angular contact ball bearings, single row
    SKF
    SAA_001 - Radial shaft seals for general industrial applications
    SKF
    BBY_006 - Y-bearings
    SKF
    AYF_501_601 - HIGH TEMPERATURE BEARINGS AND BEARING UNITS
Previews
3D
Dimension
2D
Download CAD models