Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SMC
Description
CG5WS - Stainless Steel Cylinder: Standard Type Double Acting,Double Rod
Bill of material
CG5WBN50SR-100
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
TYPE
Type
SEAL
Seal material
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models