Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
IDFA22E-75E - Refrigerant R407C (HFC)/For Use in Europe, Asia, and Oceania
Bill of material
IDFA37E-23
SIZE
Size
VOLTAGE
Voltage
(23) Single-phase 230 VAC (50 Hz)
OPTIONC
Anticorrosive treatment
OPTIONG
Chinese label
OPTIONK
For medium air pressure (Auto drain bowl type: Metal bowl with level gauge)
OPTIONL
With heavy duty auto drain (Applicable to medium air pressure)
OPTIONR
With circuit breaker
OPTIONT
With terminal block for run & alarm signal
OPTIONV
Timer type solenoid valve with auto drain (Applicable to medium air pressure)
THREAD
Thread on/off
PS
A
B
C
D
E
F
G
K
13
L
M
N
P
Q
R
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models