您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
IITV00-02 0090-0MN
SMC
airline_equipment
electro-pneumatic_control_equipment
pressure_regulators
ITV Electro-Pneumatic Regulator
Powered by
CAD模型選擇
{smc/airline_equipment/electro-pneumatic_control_equipment/pressure_regulators/itv/itv009_manifold_asmtab.prj},{NB=IITV00-02_0090-0MN(0)},{STATION=2},{SIZE=},{OPTION=},{SS=SINGLE SPEC=>},{PRESSURE=(9) -100kPa},{VOLTAGE=0},{INPUT=0},{FITTING=},{CONNECTOR=N},{THREAD2=0},{PPATH=itv009_manifold/assembly/itv009_manifold_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ITV009 - Compact Vacuum Regulator/Manifold
Bill of material
IITV00-02_0090-0MN
STATION
Stations
SIZE
One-touch fitting size for supply/exhaust parts (End plate)
(-) dia6 (Light gray)
(U) dia1/4" (Orange)
(-) dia6 (Light gray)
(U) dia1/4" (Orange)
OPTION
Option
(-) The specified stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
(-) The specified stations
(03) 3 stations
(04) 4 stations
(05) 5 stations
(06) 6 stations
(07) 7 stations
(08) 8 stations
(09) 9 stations
(10) 10 stations
SS
SINGLE SPEC=>
PRESSURE
Pressure range
(9) -100kPa
VOLTAGE
Power supply voltage
(0) DC24V+10%/-10%
(1) DC12 to 15V
(0) DC24V+10%/-10%
(1) DC12 to 15V
INPUT
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
FITTING
Built-in One-touch fittings type
(-) Metric size (Light gray) VAC(1):dia6 OUT(2):dia4 ATM(3):dia6
(U) Inch size (Orange) VAC(1):dia1/4" OUT(2):dia5/32" ATM(3):dia1/4"
(-) Metric size (Light gray) VAC(1):dia6 OUT(2):dia4 ATM(3):dia6
(U) Inch size (Orange) VAC(1):dia1/4" OUT(2):dia5/32" ATM(3):dia1/4"
CONNECTOR
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 2 m
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求