Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS3-01F - 5 Port Solenoid Valve / Base Mounted / Plug-in - D-sub connector
Bill of material
VV5FS3-01FD-021-02-Q
SUPPLY
Supply
(01F) Plug-in - with D-sub connector
MOUNTING
Mounting direction of connector
NOS
Number of stations
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control unit
VOLTAGE
Voltage
L1
129 mm
L2
141 mm
L3
0.0 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型