Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SMC
Description
VQC2000-S - Base Mounted Plug-in Unit: Serial Transmission:EX500 Gateway Type
Bill of material
VV5QC21-01C4SDA2_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
KIT
Kit type
SICOM
SI unit COM
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specification
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
OPTION7
Option:Branched P and R ports on U-side
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)