MY2H40G-50-XB20
SMC
bp2_combination_cylinder
MY2 Mechanically Jointed Rodless Cylinder
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/my2/my2h_ht_xb20_asmtab.prj},{NB=MY2H40G-50-XB20(0_0_0)},{BORE=40},{A=165},{B=14.0},{C=32.5},{G=15.5},{GB=31.5},{H=58},{L=180.0},{LA=158},{LB=80.3},{LC=7},{LD=9.0},{LE=6},{LL=75.0},{LW=161},{M=13},{MW=121.5},{N=40},{NC=32.4},{NE=56.5},{NH=4},{NT=6.5},{NV=6.6},{NW=82.1},{NX=10.5},{PA=100},{PB=70},{PC=5.5},{PD=8.5},{PE=5.0},{PF=17.0},{PG=9.0},{PH=9.5},{PP=16.0},{Q=312},{QQ=25.5},{QW=57},{R=8},{RR=11.0},{RW=53.5},{SS=21.5},{TT=35.4},{U=6},{UU=2.0},{VV=29.0},{X=9.0},{XX=23},{Y=8},{Z=330},{AX=16.000},{BX=32.000},{JLS=16.0},{JLL=32.0},{TYPE=(H) Linear guide,Single axis},{PIPING=(G) Centralized piping type},{J=M6x1},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{LEFTAD=},{RIGHTAD=},{STROKE=50},{POS=0.000},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
MY2H_HT_XB20 - Stroke Adjustment Unit with Adjustment Bolt
Bill of material
MY2H40G-50-XB20
BORE
Bore size
40
40
mm
TYPE
Guide type
(H) Linear guide,Single axis
(H) Linear guide,Single axis
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
PIPING
Piping type
(G) Centralized piping type
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV
M9PV
M9BV
M9N
M9P
M9B
M9NWV
M9PWV
M9BWV
M9NW
M9PW
M9BW
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
A96V
A93V
A90V
A96
A93
A90
(-) Without auto switch (Built-in magnet)
M9NV
M9PV
M9BV
M9N
M9P
M9B
M9NWV
M9PWV
M9BWV
M9NW
M9PW
M9BW
M9NAV
M9PAV
M9BAV
M9NA
M9PA
M9BA
A96V
A93V
A90V
A96
A93
A90
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
LEFTAD
Left side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
RIGHTAD
Right side stroke adjusting unit
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
(-) Without adjusting unit
(L) With low load shock absorbe & Adjusting bolt
(L6) With low load shock absorber & Adjusting bolt & With short spacer
(L7) With low load shock absorber & Adjusting bolt & With long spacer
(H) With high load shock absorber & Adjusting bolt
(H6) With high load shock absorber & Adjusting bolt & With short spacer
(H7) With high load shock absorber & Adjusting bolt & With long spacer
STROKE
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Žádost o cenovou nabídku