您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HYCB40R-25
SMC
bp2_specialty_cylinder
HY/HYD Water Resistant Cylinders
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/hy_hyd/hyc_hydc_asmtab.prj},{NB=HYCB40R-25(0_0_0)},{BORE=40},{MAGNET=},{THREADTYPE=},{SEALMAT=R},{STROKE=25},{POS=0},{GREASE=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{THREAD=0},{PPATH=hyc_hydc/assembly/hyc_hydc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
HYC/HYDC - Hygienic Design Cylinder/ISO Standard Type
Bill of material
HYCB40R-25
BORE
Bore size
40
40
mm
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
THREADTYPE
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
SEALMAT
Sealant material
(R) NBR
(H) External FKM
(R) NBR
(H) External FKM
STROKE
Cylinder stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
400.000
500.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
400.000
500.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GREASE
Grease
(-) Standard grease (for non-food)
(F) Grease for food
(-) Standard grease (for non-food)
(F) Grease for food
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Number of auto switches
N/A
N/A
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求