您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25-CM-E020B
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Accesories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/accessories/25a-cm2_e.prj},{NB=25-CM-E020B},{MODEL=25-CM-E020B},{BORE=20,25},{L=24.5},{LC=8},{LD=6.8},{LE=22},{LF=15},{LG=30},{LH=30},{LR=10},{LT=3.2},{LX=12},{LY=59},{LV=18.4},{PINMODEL=CD-S02},{DD9=8 -0.040/-0.076},{DD=8.0},{D=7.6},{LL=19.5},{M=1.60},{T=0.90},{CRIN=C-8 type for pivot}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
25-CM-E - T-bracket For Series 25A
Bill of material
25-CM-E020B
MODEL
Model
25-CM-E020B
25-CM-E020B
BORE
Applicable bore size
20,25
20,25
mm
L
l
24.5
24.5
mm
LC
8
8
mm
LD
6.8
6.8
mm
LE
22
22
mm
LF
15
mm
LG
30
30
mm
LH
30
30
mm
LR
10
10
mm
LT
3.2
3.2
mm
LX
12
12
mm
LY
59
59
mm
LV
18.4
18.4
mm
CRIN
Applicable snap ring
C-8 type for pivot
C-8 type for pivot
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM2 I Type - Single Knuckle Joint
SMC
26.04.2023
CM2_CM-C - Single Clevis
SMC
24.04.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CM2 CM-E - T-bracket
SMC
26.04.2023
CM3 CM-E - Pivoting Clevis Bracket (For CM3E)
SMC
29.10.2020
CG3/CDG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC Corporation
02.06.2024
SDB - Foot Flange
AirTAC
11.07.2020
CM2_CM-D - Double Clevis
SMC
24.04.2023
CP96/C96_KJ - Piston Rod Ball Joint
SMC
09.07.2021
CM2 CM-B - Pivoting Bracket
SMC
26.04.2023
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
01.03.2024
CJ2-Z-XB24 - High Durability Series/Longer Life Cylinder
SMC Corporation
01.03.2024
AC-S - SDB Rear hinge
CHANTO AIR HYDRAULICS
17.08.2023
MCMB SDB - Mounting accessory
MEDAN
11.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求