Catalog navigation
CAD模型选择
可提供的产品: 35
HELP_VARIABLE
Company
SMC
Description
CNA2/CDNA2 - Cylinder With Lock Double Acting,Single Rod
Bill of material
CNA2F63-25-D
BORE
Bore size
mm
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
m
SWSIGN
Switch sign
TUBEMAT
Tube material
STROKE
Stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD
Port thread type
BOOT
Rod boot
CUSHION
Cushion
LOCK
Locking direction
(D) Both directions
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD2
Thread on/off
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型