Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
SMC
Description
AS13_1FSG - Speed Controller With Indicator/Universal Type/Stainless Steel Type
Bill of material
AS1301FSG1-M5-04
GUI
MODEL
Model
CONTROL
Control method
OMSC
Made to order
D
mm
T
H
8 mm
D1
mm
D2
9.6 mm
D3
9.4 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
39 mm
A
35 mm
M
13.3 mm
W1
13.6 mm
W2
15.1 mm
X
5.5 mm
Y
9.6 mm
CNSMASSEXACT
Mass
g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD