Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SMC
Description
ZZR1 - Vacuum Pump System/Manifold
Bill of material
ZZR101-R_ZR100-K15L-DN-M_0_1
NUMBER
Number of stations
THREADT
Thread type
PORTL
Port location
SS
SINGLE SPEC=>
VALVE
Combination of supply valve and release valve
VOLTAGE
Solenoid valve rated voltage
ENTRY
Electrical entry
SUPPRESSOR
Light/Surge voltage suppressor
OVERRIDE
Manual override
SWFILTER
Combination of switch/filter
OUTPUT
Output specifications
UNIT
Unit specifications
LEAD
Lead wire specifications
RBRACKET
Release flow rate adjusting needle/Bracket
CE
CE-compliant
THREAD
Thread on/off
FUNCTION
Function plate
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
プレビュー
3D
情報
2D
ダウンロード(CADデータ)