您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2T08-02A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2t_mbt_s.prj},{NB=KQ2T08-02A},{GUI=KQ2T08-02},{OD=8.0},{T=1/4},{RA=13.157},{MATERIAL=A},{SEAL=},{TUBE=08},{PORT=02},{H=14},{D1=13.2},{D2=12},{D3=10.000},{L1=17.2},{L2=25.4},{L3=5.8},{L4=5.100},{L5=12.000},{A=27.3},{M=14.2},{EA1=26.3},{EA2=18.2},{MBS=6.0},{CNSMASSEXACT=19.4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
SMC
Description
KQ2T - Male Branch Tee (Sealant)
Bill of material
KQ2T08-02A
GUI
KQ2T08-02
KQ2T08-02
OD
Applicable tubing O.D.
8.0
8.0
mm
T
Connection thread
1/4
1/4
MODEL
Model
KQ2T08-02A
KQ2T08-02A
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
SEAL
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
H
Width across flats
14
14
mm
D1
13.2
13.2
mm
D2
12
12
mm
L1
17.2
17.2
mm
L2
25.4
25.4
mm
A
27.3
27.3
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
26.3
26.3
mm^2
EA2
Effective area Urethane
18.2
18.2
mm^2
MBS
Min.bore size
6.0
6.0
mm
CNSMASSEXACT
Mass
19.4
19.4
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求