Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
KQ2E (Inch) - Bulkhead Connector
Bill of material
KQ2E05-01A1
GUI
KQ2E05-01*1
OD
Applicable tubing O.D.(inch)
3/16
T
Connection thread
1/8
MODEL
Model
KQ2E05-01A1
MATERIAL
Thread material/Surface treatment
TM
M
M14x1
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
H1
Width across flats
17 mm
H2
Width across flats
17 mm
L1
23.9 mm
L2
9.5 mm
M
13.3 mm
EA1
Effective area Nylon
7.8 mm^2
EA2
Effective area Urethane
6.5 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
30.8 g
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型