Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
HRL100/200/300-A-20 - Thermo-chiller / Air Cooling 200V
Bill of material
HRL100-A-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) 3-phase 200 VAC(50 Hz)/3-phase 200 to 230 VAC(60 Hz)
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models