ISE70G-02-L2
SMC
bp4_detection_switch
ISE70/71/7_G/79S 3-Screen Display High-Precision Digital Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/ise70_71_7_g/ise7_g_asmtab.prj},{NB=ISE70G-02-L2},{PRESSURE=ISE70G},{PIPING=02},{ORIFICE=},{OUTPUT=(L2) IO-Link: Switch output 1 + Switch output 2 (Switch output: NPN or PNP switching type)},{UNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{PPATH=assembly/ise7_g_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ISE7_G - 3-Screen Display High-Precision Digital Pressure Switch/For General Fluids
Bill of material
ISE70G-02-L2
PRESSURE
Pressure range
(ISE70G) 0~1 MPa
(ISE75G) 0~2 MPa
(ISE76G) 0~5 MPa
(ISE77G) 0~10 MPa
(ISE78G) 0~16MPa
(ISE70G) 0~1 MPa
(ISE75G) 0~2 MPa
(ISE76G) 0~5 MPa
(ISE77G) 0~10 MPa
(ISE78G) 0~16MPa
PIPING
Piping specification
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4
ORIFICE
Orifice
(-) None
(T) Yes
(-) None
(T) Yes
OUTPUT
Output specification
(L2) IO-Link: Switch output 1 + Switch output 2 (Switch output: NPN or PNP switching type)
UNIT
Display unit
(-) Unit selection function
(M) Fixed SI unit
(-) Unit selection function
(M) Fixed SI unit
OPTION1
Option1
(-) None
(S) Lead wire with M12 connector (Straight, 5 m)
(L) Lead wire with M12 connector (right-angled,5 m)
(-) None
(S) Lead wire with M12 connector (Straight, 5 m)
(L) Lead wire with M12 connector (right-angled,5 m)
OPTION2
Option2
(-) None
(A) Bracket A
(B) Bracket B
(-) None
(A) Bracket A
(B) Bracket B
OPTION3
Option3
(-) Operation manual
(Y) None
(K) Operating manual + Calibration certificate
(T) Calibration certificate
(-) Operation manual
(Y) None
(K) Operating manual + Calibration certificate
(T) Calibration certificate
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求