Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
YA-LEY - A Type Mounting Bracket
Bill of material
YA-03
MODEL
Model
YA-03
SIZE
Applicable size
25/32/40 mm
B
18 mm
D
6.8 mm
E
16 mm
F
6 mm
M
42 mm
T1
6.5 mm
T2
10 mm
U
6 mm
V
18 mm
W
56 mm
MASS
Mass
55 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models