Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
RSQ-Z - Stopper Cylinder/Fixed Mounting Height
Lista materiale
RSQB20-10DZ
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
ACTION
Action
STYLE
Rod end configuration
BOLT
Mounting bolt are shipped together
OMSC
Made to order
THREAD2
Thread on/off
NOTE
Note
The position of the width across flats (K) is arbitrary and is not specified.
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD