Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
SMC Corporation
Description
CS1/CDS1 - Air Cylinder/Standard Type Lube/Non-lube Type,Air-hydro Type
Bill of material
CS1L125-200N
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
TYPE
Type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
TUBEMAT
Tubing material
THREAD1
Thread type
BOOT
Rod boot
CUSHION
Cushion
PRESSURE
Class 2 pressure vessel
THREAD2
Thread on/off
OMSC1
Rod type
OMSC2
Heat resistant specifications
OMSC3
Special scraper
OMSC4
Special material
OMSC5
Seal material
OMSC6
Rod side trunnion
OMSC7
Rod end bracket
OMSC8
Clevis pins with flat washer
SUFFIX
Suffix
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models