Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM100F - 2/3 Port Mechanical Valve With One-touch Fitting
Bill of material
VM120F-23-00
PORT
Number of ports
PIPING
Piping direction and the height of push rod
BORE
Applicable bore size
ACTUATOR
Type of actuator
SUFFIX1
Suffix for actuator
SUFFIX2
Suffix for indicator light
OPTION
Bracket option
FOF
20 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 °
STATUS
Status off/on
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC Corporation
    VM100A - 2/3 Port Mechanical Valve
    SMC Corporation
    VM100 - 2/3 Port Mechanical Valve
    SMC Corporation
    VR3100 - Transmitters: Pneumatic Indicator
    SMC Corporation
    VM1000 - Micro Mechanical Valve
    SMC Corporation
    VM200A - 2/3 Port Mechanical Valve
    SMC Corporation
    VM400 - 3 Port Mechanical Valve
    SMC Corporation
    VM200 - 2/3 Port Mechanical Valve
    SMC Corporation
    VR51 - Two Hand Control Valve
    SMC Corporation
    VR4151-4152 - Transmitters: Relay Valve
    SMC Corporation
    KQ2H - Male Connector (Sealant)
    SMC Corporation
    VR2110 - Transmitters: Time Delay Valve
    SMC Corporation
    VH - Hand Valve
    SMC Corporation
    SYA5_20_SU - Body Ported Valve/Single Unit
    SMC
    VM100A - 2/3 Port Mechanical Valve
Previews
3D
Dimension
2D
Download CAD models