Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0750-S - Plug-in Manifold Stacking Base Assembly:EX260 (For Output) Serial Transmission System
Bill of material
SS0750-01C2C6SD0
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
SIUNIT
SI unit output polarity
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specification
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Built-in silencer
VV
Valve SPEC=>
FUNCTION
Function
VALTAGE
Voltage
(5) 24 VDC
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir