피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English (United States)
SS5V2-10FD1-02U-C4
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
SV2000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sv2000/manifold_assembly/ss5v2_d_10_asmtab.prj},{NB=SS5V2-10FD1-02U-C4_00-5FU_11_D},{BASE=(10) Tie-rod base},{DIRECTION=1},{VS=2},{LOCATION=U},{BLOCK=},{PORT=C4},{RAIL=},{WIRING=D},{VV=Valve SPEC=>},{PILOT=},{VOLTAGE=5},{SUPPRESSOR=U},{OVERRIDE=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../ss5v2_d_10/assembly/ss5v2_d_10_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5V2-F_10 - Tie-rod Base: D-sub Connector
Bill of material
SS5V2-10FD1-02U-C4
BASE
Base
(10) Tie-rod base
DIRECTION
Connector entry direction
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
BLOCK
SUP/EXH block assembly specifications
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
PORT
A/B port size
(C4) Dia 4 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(C6) Dia 6 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(C8) Dia 8 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(N3) Dia 5/32 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N7) Dia 1/4 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N9) Dia 5/16 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(C4) Dia 4 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(C6) Dia 6 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(C8) Dia 8 one-touch fitting & P,E Port: Dia 10 one-touch fitting
(N3) Dia 5/32 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N7) Dia 1/4 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N9) Dia 5/16 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
RAIL
DIN rail length specified
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
WIRING
Wiring specifications
(D) All double wiring
(S) All single wiring
(DS) Specified layout
(D) All double wiring
(S) All single wiring
(DS) Specified layout
VV
Valve SPEC=>
PILOT
Pilot type
(-) Internal pilot
(-) Internal pilot
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/Surge voltage suppressor
(U) With light/surge voltage suppressor
(R) With surge voltage suppressor
(U) With light/surge voltage suppressor
(R) With surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
OMSC
Made to order
(-) None
(-X90) Main valve fluororubber
(-) None
(-X90) Main valve fluororubber
NO1
Station 1
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
(Y) Blanking plate/double wiring
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
(Y) Blanking plate/double wiring
NO2
Station 2
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
(Y) Blanking plate/double wiring
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
(Y) Blanking plate/double wiring
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi