Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y3-50_51 - Plug-in Metal Assembly: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Bill of material
SS5Y3-50F1-02U-M5+Valves assembly
COMMENT
Comment
Please order the valve and blanking plate separately.
PMODEL
Model
CONNECTOR
Connector type
ENTRY
Connector entry direction
WIRING
Wiring specification
VS
Valve stations
LOCATION
P/E port location
ABSIZE
A/B port size
THREAD
Thread type
MOUNTING
Mounting
VV
Valve SPEC=>
SEAL
Seal type
PILOT
Pilot specification
BVALVE
Back pressure check valve (Valve built-in type)
POPTION
Pilot valve option
COIL
Coil specification
VOLTAGE
Rated voltage
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
MOPTION
Option for mounting
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
L1
71.5 mm
L2
63.5 mm
L3
98.0 mm
L4
87.5 mm
L5
13.5 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD