Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
SS5YJ5-20SA - EX510 Gateway-type Serial Transmission System:Type 20SA (5 Port/Body ported)
Lista materiale
SS5YJ5-20SA-03_3-5LO-M5
SIUNIT
SI unit
WIRING2
Wiring specification
(D) Double wiring
VS
Staitons
SNUMBER
Maximum available number of solenoids
6
PRTYPE
P/R port thread type
CE
CE-compliant
VV
Valve SPEC=>
BODY
Body option
(3) Common exhaust type for main and pilot valve
COIL
Coil specifications
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L plug connector/Without connector
SUPPRESSOR
Light/Surge voltage suppressor
MANUAL
Manual override
ABSIZE
A/B port size
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
WIRING
Wiring specification
COM
Comment
-
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD