Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5FS2_01T - Plug-in Type: With Terminal Block
Bill of material
VV5FS2-01T-011-01
TYPE
Type
(01T) Plug-in type:With terminal block
PILOT
Pilot type
COVER
Junction cover
VS
Stations
SYMBOL
Symbol(Passage)
PORT
Port size
THREAD
Thread type
CE
CE-compliant
VV
Valve SPEC=>
BODY
Body type
(0) Plug-in type
PILOT1
Pilot type
(-) Internal pilot
VOLTAGE
Coil rated voltage
OPTION
Option
MANUAL
Pilot valve manual override
SPECIFICATIONS
Porting specifications
(-) Side ported
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés