You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Всички каталози
Геометрично търсене
Търсене на скица
Variable Search
Сертифицирани каталози
По категории
По страни
By Standards
Налични езици на каталога:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
日本語
VV5QZ25-02C4C
SMC (JP)
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
VQZ2000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Селекция на CAD модел
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vqz2000/manifold_assembly/vv5qz25-c-assy_asmtab.prj},{NB=VV5QZ25-02C4C_0-1L1_11},{MANIFOLD=(5) Base mounted},{VS=2},{PORT=C4},{THREAD=},{KIT=C},{OPTION1=},{OPTION2=},{CE=},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=1},{ENTRY=L},{OVERRIDE=},{IP65=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../vv5qz25-c/assembly/vv5qz25-c-assy_asmsbl.prj}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Add for comparison
Налични продукти: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
VV5QZ25-C - Base Mounted Plug Lead Unit/Manifold: Connector Kit
Stückliste
VV5QZ25-02C4C
MANIFOLD
Manifold
(5) Base mounted
VS
Stations
PORT
A/B port size
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(01) 1/8
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(N9) Dia 5/16 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(01) 1/8
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(N9) Dia 5/16 one-touch fitting
THREAD
Thread type
(-) Rc
(N) NPT
(T) NPTF
(F) G
(-) Rc
(N) NPT
(T) NPTF
(F) G
KIT
Kit type
C
OPTION1
Option: DIN rail mounting
(-) None
(D) DIN rail mounting (With standard DIN rail length)
(D0) DIN rail mounting (Without DIN rail)
(-) None
(D) DIN rail mounting (With standard DIN rail length)
(D0) DIN rail mounting (Without DIN rail)
OPTION2
Option: External pilot type
(-) None
(R) External pilot type
(-) None
(R) External pilot type
CE
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
VV
Valve SPEC=>
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard
(B) High-speed response type
(K) High-pressure type
(-) Standard
(B) High-speed response type
(K) High-pressure type
VOLTAGE
Coil voltage
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 VAC/ 115 VAC (50/60 Hz)
(4) 220 VAC/ 230 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 VAC/ 115 VAC (50/60 Hz)
(4) 220 VAC/ 230 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
IP65
IP65 compliant
N/A
N/A
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(8) 3 port for mixture mounting (N.C.)
(9) 3 port for mixture mounting (N.O.)
(Y) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(8) 3 port for mixture mounting (N.C.)
(9) 3 port for mixture mounting (N.O.)
(Y) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(8) 3 port for mixture mounting (N.C.)
(9) 3 port for mixture mounting (N.O.)
(Y) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(8) 3 port for mixture mounting (N.C.)
(9) 3 port for mixture mounting (N.O.)
(Y) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта