Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
公司
SMC Corporation
描述
VV802_EX600 - S Kit/Serial Transmission: EX600 Integrated Type (I/O)
明细表
VV8021-01-SD60-W1
SIZE1
Size
(02) Size 18 mm mm
STATION
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type/Electrical entry/Cable length
EPTYPE
End plate
SICOM
SI unit COM
INN
Number of input blocks
OPTION1
Special wiring specifications
OPTION2
Pilot type
CE
CE compliant
WIRING
Wiring specification
VV
Valve SPEC=>
SEAL
Seal type
SIZE2
Size
(2) Size 18 mm mm
VOLTAGE
Rated voltage
SUPPRESSOR
Light/surge voltage suppressor
(Z) With indicator light/surge voltage suppressor
OVERRIDE
Manual override
PILOT2
Pilot specification
(-) Internal pilot
CE2
CE compliant
(-) None
NO1
Stations 1
NO2
Stations 2
NO3
Stations 3
NO4
Stations 4
NO5
Stations 5
NO6
Stations 6
NO7
Stations 7
NO8
Stations 8
NO9
Stations 9
NO10
Stations 10
NO11
Stations 11
NO12
Stations 12
NO13
Stations 13
NO14
Stations 14
NO15
Stations 15
NO16
Stations 16
JUDGE
Judgement with number of solenoids
In allowable range
COM
Comment
-
INST1
Input blocks station 1
INST2
Input blocks station 2
INST3
Input blocks station 3
INST4
Input blocks station 4
INST5
Input blocks station 5
INST6
Input blocks station 6
INST7
Input blocks station 7
INST8
Input blocks station 8
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型