Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2Y (Inch) - Male Run Tee (Face Seal)
Bill of material
KQ2Y05-01AP1
GUI
OD
Applicable tubing O.D.(inch)
3/16
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D1
9.1 mm
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
D2
10 mm
L1
15.7 mm
L2
mm
L3
15.7 mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
8.4 mm^2
EA2
Effective area Urethane
7 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir