Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-3ALU-3 - Barb Elbow For Soft Tubing
Bill of material
M-3ALU-3
T
M3x0.5
MODEL
Model
M-3ALU-3
H
Width across flats
5 mm
A
9.5 mm
B
7 mm
C
4.5 mm
D
1.2 mm
E
1.6 mm
F
2.5 mm
G
2.5 mm
I
9.5 mm
J
5 mm
EA
Effective area
0.6 mm^2
CNSMASSEXACT
Mass
0.8 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD