Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5J - Extension Fitting
Bill of material
M-5J
T
M5x0.8
MODEL
Model
M-5J
H
Width across flats
7 mm
A
17 mm
B
13 mm
D
2.5 mm
EA
Effective area
4.0 mm^2
CNSMASSEXACT
Mass
3.6 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir