Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5P - Plug
Bill of material
M-5P
T
M5x0.8
MODEL
Model
M-5P
H
Width across flats
7 mm
A
6.5 mm
B
4 mm
CNSMASSEXACT
Mass
1.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models