Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
SMC Corporation
Description
AKP UB M5/U10 - Horizontal Type/Universal Type
Bill of material
AKP-UB06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
9.3 mm
D5
12.8 mm
L1
mm
L2
mm
L3
38.1 mm
L4
mm
L5
mm
L6
mm
L7
18.6 mm
L8
12.5 mm
L9
Width across flats
2.5 mm
H1
17.1 mm
H2
13.7 mm
H3
8.1 mm
M1
12.7 mm
M2
mm
WEIGHT
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели