Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRR010 - Thermo-chiller/Rack Mount Type/Single-phase 200 to 230 VAC
Bill of material
HRR010-A-20-U
CAPACITY
Cooling capacity
(010) 950W/1100W (50/60 Hz)
METHOD
Cooling method
THREAD1
Pipe thread type
POWER
Power supply
(20) Single-phase 200 to 230 VAC (50/60 Hz)
OPTIONDM
Applicable to DI water (deionized water) piping
OPTIONT
High-lift pump
OPTIONY
With feet/Without rack mounting brackets
OPTIONZ
Without either a flow sensor
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models