Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRR050 - Thermo Chiller/Rack Mount Type/3-phase 380 to 415 VAC;3-phase 460 to 480 VAC
Bill of material
HRR050-A-40-T1U
CAPACITY
Cooling capacity
(050) 4800W/5800W(50/60Hz)
METHOD
Cooling method
THREAD1
Pipe thread type
POWER
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz);3-phase 460 to 480 VAC (60 Hz)
OPTIONDM
Applicable to DI water (deionized water) piping
OPTIONT
Inverter pump
OPTIONY
With feet/Without rack mounting brackets
OPTIONZ
Without a flow sensor
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models