Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRS400-A - Thermo-chiller/Air Cooling, 460V
Bill of material
HRS400-A-46
CAPACITY
Cooling capacity
(400) 38KW
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(46) 3-phase 380 to 415 VAC (50/60 Hz)/3-phase 460 to 480 VAC (60 Hz)
OPTIONA
With caster adjuster-foot
OPTIOND
With electric conductivity control
OPTIONK
With fluid fill port
OPTIONM
Applicable to DI water piping
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models