Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
HRS_TR - Separately Installed Power Transformer
Bill of material
IDF-TR2000-9
MODEL
Part No.
AC
Applicable model
HRS018/030-A-20
VOLUME
Volume
2 kVA
TYPE
Type
Single-phase
INLET1
Inlet voltage 50Hz
INLET2
Inlet voltage 60Hz
OUTLET1
Outlet voltage 50Hz
OUTLET2
Outlet voltage 60Hz
200,220 VAC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models