Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
ZZB - Miniature vacuum unit/manifold
Bill of material
ZZB01-01_ZB0030-J15L-C2
NUMBER
Number of staions
PMOUNT
Pressure sensor/vacuum pressure switch
SUPORT
Common supply valve (PV) port size
REPORT
Common release valve (PD) port size
SS
SINGEL SPEC=>
NOZZIE
Nozzle nomainal size
BODY
Body type
EXHAUST
Exhaust type
COMBINATION
Combination of supply valve and release valve
VOLTAGE
Rated voltage
ENTRY
Supply valve/Release valve electrical entry
MANUAL
Manual override
PRESSURE
Pressure sensor/vacuum pressure switch specification
CONNECTOR
Connector lead wire for vacuum pressure switch
VAPORT
Vacuum(V) port
OPTION
Option
THREAD
Thread on/off
A
4.1 mm
B
78.5 mm
L1
29.0 mm
L2
21.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models