Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STW100 - Belt
Bill of material
STW100-P90-S300-1P-LM-LOS-M-2M-OL-B20
MODEL
Model
ST : Half a screw
PW
Products wide
100
WEIGHT
Weight
5.2 kg
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
RR
Reduction ratio
NOS
Number of slider
MD
Motor direction
PSP
Photoelectric switch position
MB
Motor brand
MP
Motor power
BRAKE
Brake
IOL
Inside and outside lock
L
513 mm
A
1 mm
B
153 mm
N
6 mm
E
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    Compact Type SRS-S/M/N
    Smooth Tech
    STW80 - Belt
    Smooth Tech
    SBW100 - Screw drive
    THK CO.,LTD.
    Flange Type - Heavy Load SHS-C
    Smooth Tech
    SBW202 - Screw drive
    Smooth Tech
    SBW134 - Screw drive
    Smooth Tech
    STH5 - Ball Screw Drive
    Smooth Tech
    SBW80 - Screw drive
    Smooth Tech
    STW134 - Belt
    IAI
    ISDB/ISPDB - S - 60W
    AirTAC
    hft series - air gripper
    Bimba Products
    HG-KR - AC Servo Motors
    Smooth Tech
    STSW100 - All the screw
Previews
3D
Dimension
2D
Download CAD models