Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STH5 - Ball Screw Drive
Bill of material
STH5-L5-50-BC-M10-C3
MODEL
Model
STH5
WEIGHT
Weight
2.23 kg
K
k
★ 3000 rpm
X
x
★ 250 mm/s
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPP
Motor power
10 : 100W
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
270.5 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models