Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SPAX
Description
Door angle SXABB - Hot-dip galvanised sheet metal
Bill of material
SXABB7030(300)
SPAXNUMMER
SPAX number
SXABB7030
LOD
Level of Details
H
Height
70 mm
L
Length
30 mm
B
Width
60 mm
T
Thickness
2 mm
N1
Ø 5
8 mm
N2
Ø 13
4 mm
VPE1
Packaging units/weight per PU
9.00 kg
VPE2
Packaging units/contents per PU unit
100
VPE3
Packaging units/number of PUs per pallet
70
EANCODE1
EAN code for single product
4003530263279
EANCODE2
EAN code for packaging unit
4003530265969
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models