您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DIN 316 M8
Special Collection
Engineering & Technology
Bolts
Powered by
CAD模型選擇
{special_collection/engineering_technology/bolts/din_316.prj},{NB=DIN 316 M8},{IDNR=},{NAME=DIN 316},{M=M8},{NDM=8.000},{P=1.250},{D1=14.500},{D2=10.500},{L=36.000},{Y=2.000},{K=18.000},{M1=8.000},{L1=60.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Special Collection
描述
DIN 316
明细表
DIN 316 M8
IDNR
Ident number
NAME
Name
DIN 316
M
Thread
M8
M8
NDM
8.000
8.000
mm
P
1.250
1.250
mm
D1
14.500
14.500
mm
D2
10.500
10.500
mm
L
36.000
36.000
mm
Y
2.000
2.000
mm
K
18.000
18.000
mm
M1
8.000
8.000
mm
L1
60.000
60.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Europe map
Special Collection
30.08.2023
EJ Blades - Ejector Blades Trough Hard - Metric
DMS Diemould Service
29.02.2024
FUN 887 - Special screws, special screw for M5-M10
Special Collection
14.08.2023
Shock Absorber
Special Collection
14.08.2023
Carriage
Special Collection
14.08.2023
FUN 886 - Special screws, for wrench width 13.17 and 19
Special Collection
14.08.2023
EP Parallel - Ejector Pins Nitrided - Parallel Inch
DMS Diemould Service
29.02.2024
AH - Ejector Pin Form A Hardened
DMS Diemould Service
29.02.2024
SN - Ejector Sleeve Form S Nitrided
DMS Diemould Service
29.02.2024
FUN 883 - Special screws, special screw for the decrease of assembling time
Special Collection
14.08.2023
Sprue Bush B - Sprue Bushings B-series
DMS Diemould Service
01.03.2022
DIN 933
Special Collection
14.08.2023
FUN 880 - Special screws, screws in field glasses form for doubles bored ho...
Special Collection
14.08.2023
FUN 895 - Special screws, clearing screw for cleaning drillings
Special Collection
14.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求