Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
FUN 899 - Special screws, wing cork screw
Bill of material
Special screw FUN 899 3x26x121.5
IDNR
Ident number
DW
Outer diameter of bearing face
20.000 mm
D3
Diameter top
16.500 mm
BF
Width above wing
51.000 mm
G1
Thickness blade up
4.400 mm
G2
Thickness wing bottom
5.400 mm
M
Overall hight
25.000 mm
H
Height centre part
12.000 mm
R1
Wing radius
8.000 mm
R3
Transition radius to wing
1.200 mm
R4
Transition centre wing
5.000 mm
D
Spring diameter
3 mm
DD
Mandrel diameter
23 mm
DM
Medium coil diameter
26 mm
DH
Core diameter
29 mm
L
Spring length
121.500 mm
L1
Length
10 mm
L2
Length
20 mm
H1
Washer height
2.5 mm
D4
Washer diameter
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models