Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Collection
Description
I-Phone 4 - I-Phone 4
Bill of material
I-Phone 4
IDNR
Identnummer
IL
I-Phone Länge
115.150 mm
IB
I-Phone Breite
58.550 mm
IT
I-Phone Tiefe
9.340 mm
RB
Rand Breite
0.600 mm
DH
Dicke der Hülle
1.000 mm
DL
Durchmesser Logo
50.000 mm
WV
Winkel Verrundungen
8.770 mm
KD
Kamera Durchmesser
6.920 mm
DB
Durchmesser Button
1.500 mm
BD
Bildschirm Dicke
1.590 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models