Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Special Springs
Description
SFR Ø 60 - Extra light load
Bill of material
SFR60-100
CODE
-
DO
Hole diameter
60.0 mm
DI
Rod diameter
36.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
11,80 x 4,60 mm
DE1
Approx. spring outside diameter
60.0 mm
H
Cross wire section
4.600 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型